Semikron Danfoss logo

23918960

SKiM301TMLI12E4B

SKiM 4
The product is no longer available for purchase, but you can still find information about it, including service manuals, drawing etc.

If you're looking for a similar product, you can check out other options within the same product type by visiting the product type page.: All Power Modules, IGBT Modules, SKiM® 4/5

Product specifications

Characteristic
Value
Product StatusDiscontinued
Country of originItaly
Current (A)300 A
Voltage (V)1200 V
Topology3-Level
Product lineSKiM 4/5
HousingSKiM 4
Dimensions (LxWxH)123x107x35
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesIGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseIsolated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor
Typical applicationsAutomotive inverterHigh reliability AC inverter windHigh reliability AC inverter drives
Legacy part number23918960

General specifications

Characteristic
Value
Gross weight0.42 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skim301tmli12e4b-m01-23918960vm01">SKiM301TMLI12E4B-M01</a><a href="/products/p/skim301tmli12e4b-m05-23918960vm05">SKiM301TMLI12E4B-M05</a><a href="/products/p/skim301tmli12e4b-23918960">SKiM301TMLI12E4B</a>