Semikron Danfoss logo

23918880

SKiM301MLI12E4

SKiM 4

Product specifications

Characteristic
Value
Current (A)300 A
Voltage (V)1200 V
Topology3-Level
HousingSKiM 4
Chip technologyIGBT 4 (Trench)
Country of originItaly
Dimensions (LxWxH)123x107x35
FeaturesIGBT 4 Trench Gate TechnologySolder technologyV<sub>CE(sat)</sub> with positive temperature coefficientLow inductance caseInsulated by Al<sub>2</sub>O<sub>3</sub> DCB (Direct Copper Bonded) ceramic substratePressure contact technology for thermal contactsSpring contact system to attach driver PCB to the control terminalsHigh short circuit capability, self limiting to 6 x I<sub>C</sub>Integrated temperature sensor
Legacy part number23918880
Product lineSKiM 4/5
Product StatusIn Production
TechnologyIGBT
Typical applicationsUPS3 Level Inverter

General specifications

Characteristic
Value
Gross weight0.42 Kilogram
Net weight0.31 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
Variants<a href="/products/p/skim301mli12e4-m01-23918880vm01">SKiM301MLI12E4-M01</a><a href="/products/p/skim301mli12e4-m05-23918880vm05">SKiM301MLI12E4-M05</a>