L5064203
SKiiP4 Parallelboard 2 fach
SKiiP Accessories
Product specifications
Characteristic | Value |
---|---|
Chip technology | - |
Country of origin | Italy |
Features | Driving 2 SKiiP in parallel for higher load currentThe controller drives 2 SKiiP4 subsystems through one interfaceShort pulse suppression and extensionDetection and handling of error signals from paralleled SKiiP4Handling of analogue signals from paralleled SKiiP4Supporting Diagnostic CAN BusMonitoring of internal generated supply voltagesCan be mounted using M4 metal screwsCoated with varnishClimate class acc. to IEC60721: 3K3Protection level acc. to IEC 60529: IP00 |
Housing | SKiiP Accessories |
Legacy part number | L5064203 |
Product line | SKiiP Accessories |
Product Status | In Production |
Technology | SKiiP Utilities |
Topology | No switches |
Type | SKiiP Accessories |
Typical applications | Paralleling of 2 GB type SKiiP4Using one controller for driving all paralleled SKiiP4 |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.162 Kilogram |
Net weight | 0.135 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |