L5066401
SKiiP4 F-Option D-Sub
SKiiP Accessories
L5066401
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | - |
| Country of origin | Italy |
| Features | Fiber optic link for all SKiiP4 TypesTransmits the PWM control signals from the controller to SKiiP4 driverTransmits the GPIO-error signal from SKiiP4 driver to controllerCable length between SKiiP4 and F-Option board up to 1,5mNo plastic housingPCB coated with varnishRoHS compliant |
| Housing | SKiiP Accessories |
| Legacy part number | L5066401 |
| Product line | SKiiP Accessories |
| Product Status | In Production |
| Technology | SKiiP Utilities |
| Topology | No switches |
| Type | SKiiP Accessories |
| Typical applications | Harsh EMI environment |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.01 Kilogram |
| Net weight | 0.01 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |