
L5066402
SKiiP4 F-Option D-Sub Cover
SKiiP Accessories
L5066402
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | Italy |
| Topology | No switches |
| Legacy part number | L5066402 |
| Product line | SKiiP Accessories |
| Housing | SKiiP Accessories |
| Technology | SKiiP Utilities |
| Chip technology | - |
| Features | Fiber optic link for all SKiiP4 TypesTransmits the PWM control signals from the controller to SKiiP4 driverTransmits GPIO-error signal from SKiiP4 driver to controllerTransmits analogue signals (temperature, current, DC-Link voltage) from SKiiP4 driver to controllerEasy mounting on the SKiiP4 driver shuttlePCB coated with varnishRoHS compliant |
| Typical applications | Harsh EMI environment |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.13 Kilogram |
| Net weight | 0.12 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |