
25230770M20
SKiiP16NEL16V1-M20
MiniSKiiP II 1, Standard lid
25230770M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ChinaSlovakiaGermany |
| Current (A) | 51 A |
| Voltage (V) | 1600 V |
| Topology | Rectifier |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 1 |
| Dimensions (LxWxH) | 42x40x16 |
| Technology | Bridge |
| Features | Robust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532 |
| Surge current (A) | 370 A |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.046 Kilogram |
| Net weight | 0.036 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP16NEL16V1-M20 is a 1600 V Bridge module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip16nel16v1-m20-25230770m20">SKiiP16NEL16V1-M20</a><a href="/products/p/skiip16nel16v1-m01-25230770m01">SKiiP16NEL16V1-M01</a><a href="/products/p/skiip16nel16v1-m05-25230770m05">SKiiP16NEL16V1-M05</a><a href="/products/p/skiip16nel16v1-m21-25230770m21">SKiiP16NEL16V1-M21</a><a href="/products/p/skiip16nel16v1-m25-25230770m25">SKiiP16NEL16V1-M25</a> |