Semikron Danfoss logo

20452213

SKiiP 613 GD123-3DUW

SKiiP 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)600 A
Dimensions (LxWxH)330x215x112
FeaturesSKiiP technology insideTrench IGBTsCAL diode technologyDC-Link voltage monitoringIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532
HousingSKiiP 3
Legacy part number20452213
Product StatusIn Production
Product lineSKiiP 3
TechnologyIGBT
TopologySix Pack
TypeSKiiP 3
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm