
20452029
SKiiP 603 GD123-3DUW
SKiiP 3
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 600 A |
| Dimensions (LxWxH) | 330x215x112 |
| Features | SKiiP technology insideTrench IGBTsCAL diode technologyDC-Link voltage monitoringIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532 |
| Housing | SKiiP 3 |
| Legacy part number | 20452029 |
| Product line | SKiiP 3 |
| Product Status | In Production |
| Technology | IGBT |
| Topology | Six Pack |
| Type | SKiiP 3 |
| Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 7.6 Kilogram |
| Net weight | 7.6 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |