Semikron Danfoss logo

20452028

SKiiP 603 GD123-3DUL

SKiiP 3

Product specifications

Characteristic
Value
Chip technologyIGBT 3 (Trench)
Country of originGermany
Current (A)600 A
Dimensions (LxWxH)280x215x156
FeaturesSKiiP technology insideTrench IGBTsCAL diode technologyDC-Link voltage monitoringIntegrated current sensorIntegrated temperature sensorIntegrated heat sinkUL recognized File no. E63532
HousingSKiiP 3
Legacy part number20452028
Product lineSKiiP 3
Product StatusIn Production
TechnologyIGBT
TopologySix Pack
TypeSKiiP 3
Typical applicationsRenewable energiesTractionElevatorsIndustrial drives
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight8.6 Kilogram
Net weight8.6 Kilogram
Proposition 65Cancer and Reproductive Harm