Semikron Danfoss logo

25230510M25

SKiiP 39MLI12T4V1-M25

MiniSKiiP II 3, Standard lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
Topology3-Level
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and HPTP
Variant DescriptionThe SKiiP 39MLI12T4V1-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Standard Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-39mli12t4v1-m00-25230510m00">SKiiP 39MLI12T4V1-M00</a><a href="/products/p/skiip-39mli12t4v1-m01-25230510m01">SKiiP 39MLI12T4V1-M01</a><a href="/products/p/skiip-39mli12t4v1-m15-25230510m15">SKiiP 39MLI12T4V1-M15</a><a href="/products/p/skiip-39mli12t4v1-m20-25230510m20">SKiiP 39MLI12T4V1-M20</a><a href="/products/p/skiip-39mli12t4v1-m21-25230510m21">SKiiP 39MLI12T4V1-M21</a><a href="/products/p/skiip-39mli12t4v1-m25-25230510m25">SKiiP 39MLI12T4V1-M25</a>