
25238000M21
SKiiP 39MLI07E3V1-M21
MiniSKiiP II 3, Standard lid and Wacker P12
25238000M21
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 200 A |
| Dimensions (LxWxH) | 82x59x16 |
| Features | 650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor |
| Housing | MiniSKiiP II 3 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | 3-Level |
| Type | MiniSKiiP II 3 |
| Typical applications | Uninterruptible power supplies (UPS)Solar inverters |
| Variant | Standard lid and Wacker P12 |
| Voltage (V) | 650 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |