Semikron Danfoss logo

25241221M21

SKiiP 39GB12E4V1-M21

MiniSKiiP II 3, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)400 A
Dimensions (LxWxH)82x59x16
FeaturesTrench 4 IGBT´sRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized file no. E63532
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 3
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 39GB12E4V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.094 Kilogram
Net weight0.076 Kilogram
Proposition 65Cancer and Reproductive Harm