
25232770M25
SKiiP 39GA12T4V1-M25
MiniSKiiP II 3, Standard lid and HPTP
25232770M25
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ChinaSlovakia |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | Single Switch |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid and HPTP |
| Variant Description | The SKiiP 39GA12T4V1-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + Standard Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-39ga12t4v1-m00-25232770m00">SKiiP 39GA12T4V1-M00</a><a href="/products/p/skiip-39ga12t4v1-m01-25232770m01">SKiiP 39GA12T4V1-M01</a><a href="/products/p/skiip-39ga12t4v1-m20-25232770m20">SKiiP 39GA12T4V1-M20</a><a href="/products/p/skiip-39ga12t4v1-m21-25232770m21">SKiiP 39GA12T4V1-M21</a><a href="/products/p/skiip-39ga12t4v1-m25-25232770m25">SKiiP 39GA12T4V1-M25</a> |