Semikron Danfoss logo

25231000M25

SKiiP 39AC12T4V21-M25

MiniSKiiP II 3, Standard lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originChinaSlovakia
Current (A)150 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532Insulated by Si3N4 (Silicon Nitride) AMB (Active Metal Brazed) ceramic substrate for optimized thermal performance
Typical applicationsInverter up to 50 kVATypical motor power 30 kW

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and HPTP
Variant DescriptionThe SKiiP 39AC12T4V21-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Standard Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-39ac12t4v21-m01-25231000m01">SKiiP 39AC12T4V21-M01</a><a href="/products/p/skiip-39ac12t4v21-m05-25231000m05">SKiiP 39AC12T4V21-M05</a><a href="/products/p/skiip-39ac12t4v21-m15-25231000m15">SKiiP 39AC12T4V21-M15</a><a href="/products/p/skiip-39ac12t4v21-m20-25231000m20">SKiiP 39AC12T4V21-M20</a><a href="/products/p/skiip-39ac12t4v21-m25-25231000m25">SKiiP 39AC12T4V21-M25</a>