Product specifications
Characteristic | Value |
---|---|
Chip Technology | IGBT 4 (Trench) |
Current (A) | 150 A |
Dimensions (LLxBBxHH) mm | 82x59x16 |
Features | Trench 4 IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532Insulated by Si3N4 (Silicon Nitride) AMB (Active Metal Brazed) ceramic substrate for optimized thermal performance |
Housing | MiniSKiiP II 3 |
Part Number | 25231000 |
Product Line | MiniSKiiP |
Product Status | In production new |
Product Type | SKiiP 39AC12T4V21 |
Switches | Sixpack |
Technology | IGBT |
Typical Applications | Inverter up to 50 kVATypical motor power 30 kW |
Voltage (V) | 1200 V |