Semikron Danfoss logo

25231490M05

SKiiP 38NAB12T4V1-M05

MiniSKiiP II 3, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)100 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 41 kVATypical motor power 22 kW

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantHPTP
Variant DescriptionThe SKiiP 38NAB12T4V1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-38nab12t4v1-m00-25231490m00">SKiiP 38NAB12T4V1-M00</a><a href="/products/p/skiip-38nab12t4v1-m01-25231490m01">SKiiP 38NAB12T4V1-M01</a><a href="/products/p/skiip-38nab12t4v1-m05-25231490m05">SKiiP 38NAB12T4V1-M05</a><a href="/products/p/skiip-38nab12t4v1-m10-25231490m10">SKiiP 38NAB12T4V1-M10</a><a href="/products/p/skiip-38nab12t4v1-m11-25231490m11">SKiiP 38NAB12T4V1-M11</a><a href="/products/p/skiip-38nab12t4v1-m15-25231490m15">SKiiP 38NAB12T4V1-M15</a><a href="/products/p/skiip-38nab12t4v1-m20-25231490m20">SKiiP 38NAB12T4V1-M20</a><a href="/products/p/skiip-38nab12t4v1-m21-25231490m21">SKiiP 38NAB12T4V1-M21</a><a href="/products/p/skiip-38nab12t4v1-m25-25231490m25">SKiiP 38NAB12T4V1-M25</a>