Semikron Danfoss logo

25241219M21

SKiiP 38GB12E4V1-M21

MiniSKiiP II 3, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originGermany
Current (A)300 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 38GB12E4V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-38gb12e4v1-m00-25241219m00">SKiiP 38GB12E4V1-M00</a><a href="/products/p/skiip-38gb12e4v1-m01-25241219m01">SKiiP 38GB12E4V1-M01</a><a href="/products/p/skiip-38gb12e4v1-m10-25241219m10">SKiiP 38GB12E4V1-M10</a><a href="/products/p/skiip-38gb12e4v1-m11-25241219m11">SKiiP 38GB12E4V1-M11</a><a href="/products/p/skiip-38gb12e4v1-m15-25241219m15">SKiiP 38GB12E4V1-M15</a><a href="/products/p/skiip-38gb12e4v1-m20-25241219m20">SKiiP 38GB12E4V1-M20</a><a href="/products/p/skiip-38gb12e4v1-m21-25241219m21">SKiiP 38GB12E4V1-M21</a><a href="/products/p/skiip-38gb12e4v1-m25-25241219m25">SKiiP 38GB12E4V1-M25</a>

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm