Semikron Danfoss logo

25241219M15

SKiiP 38GB12E4V1-M15

MiniSKiiP II 3

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)300 A
Dimensions (LxWxH)82x59x16
FeaturesTrench 4 IGBTsUL recognised: File no. E63532NTC T-SensorHighly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 3
Product StatusIn Production New
Product lineMiniSKiiP
TechnologyIGBT
TopologyHalf-Bridge
TypeMiniSKiiP II 3
VariantSlim lid and HPTP
Voltage (V)1200 V

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm