
25240719M00
SKiiP 38GB07E3V1-M00
MiniSKiiP II 3, No accessory
25240719M00
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 300 A |
| Voltage (V) | 650 V |
| Topology | Half-Bridge |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | 650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKiiP 38GB07E3V1-M00 is a 650 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skiip-38gb07e3v1-m00-25240719m00">SKiiP 38GB07E3V1-M00</a><a href="/products/p/skiip-38gb07e3v1-m01-25240719m01">SKiiP 38GB07E3V1-M01</a><a href="/products/p/skiip-38gb07e3v1-m10-25240719m10">SKiiP 38GB07E3V1-M10</a><a href="/products/p/skiip-38gb07e3v1-m11-25240719m11">SKiiP 38GB07E3V1-M11</a><a href="/products/p/skiip-38gb07e3v1-m20-25240719m20">SKiiP 38GB07E3V1-M20</a><a href="/products/p/skiip-38gb07e3v1-m21-25240719m21">SKiiP 38GB07E3V1-M21</a><a href="/products/p/skiip-38gb07e3v1-m25-25240719m25">SKiiP 38GB07E3V1-M25</a> |