
25241239M15
SKiiP 38GAL12E4V1-M15
MiniSKiiP II 3, Slim lid and HPTP
25241239M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 300 A |
| Voltage (V) | 1200 V |
| Topology | Chopper/Booster |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 38GAL12E4V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-38gal12e4v1-m01-25241239m01">SKiiP 38GAL12E4V1-M01</a><a href="/products/p/skiip-38gal12e4v1-m15-25241239m15">SKiiP 38GAL12E4V1-M15</a><a href="/products/p/skiip-38gal12e4v1-m20-25241239m20">SKiiP 38GAL12E4V1-M20</a><a href="/products/p/skiip-38gal12e4v1-m25-25241239m25">SKiiP 38GAL12E4V1-M25</a> |