
25232760M20
SKiiP 38AC176V2-M20
MiniSKiiP II 3, Standard lid
25232760M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | SlovakiaGermany |
| Current (A) | 100 A |
| Voltage (V) | 1700 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP 38AC176V2-M20 is a 1700 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip-38ac176v2-m00-25232760m00">SKiiP 38AC176V2-M00</a><a href="/products/p/skiip-38ac176v2-m05-25232760m05">SKiiP 38AC176V2-M05</a><a href="/products/p/skiip-38ac176v2-m15-25232760m15">SKiiP 38AC176V2-M15</a><a href="/products/p/skiip-38ac176v2-m20-25232760m20">SKiiP 38AC176V2-M20</a><a href="/products/p/skiip-38ac176v2-m21-25232760m21">SKiiP 38AC176V2-M21</a><a href="/products/p/skiip-38ac176v2-m25-25232760m25">SKiiP 38AC176V2-M25</a> |