
25231600M21
SKiiP 38AC12T4V1-M21
MiniSKiiP II 3
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Current (A) | 100 A |
Dimensions (LxWxH) | 82x59x16 |
Features | Trench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology |
Housing | MiniSKiiP II 3 |
Product line | MiniSKiiP |
Product Status | In Production |
Technology | IGBT |
Topology | Sixpack |
Type | MiniSKiiP II 3 |
Typical applications | Typical motor power 22 kWInverter up to 41 kVA |
Variant | Standard lid and Wacker P12 |
Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
---|---|
Gross weight | 0.1 Kilogram |
Net weight | 0.082 Kilogram |
Proposition 65 | Cancer and Reproductive Harm |