
25238040M15
SKiiP 37NAS12F4V2-M15
MiniSKiiP II 3, Slim lid and HPTP
25238040M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 40 A |
| Voltage (V) | 1200 V |
| Topology | Customer Specific |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Fast Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 37NAS12F4V2-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-37nas12f4v2-m01-25238040m01">SKiiP 37NAS12F4V2-M01</a><a href="/products/p/skiip-37nas12f4v2-m15-25238040m15">SKiiP 37NAS12F4V2-M15</a><a href="/products/p/skiip-37nas12f4v2-m20-25238040m20">SKiiP 37NAS12F4V2-M20</a><a href="/products/p/skiip-37nas12f4v2-m25-25238040m25">SKiiP 37NAS12F4V2-M25</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |