
25238040M01
SKiiP 37NAS12F4V2-M01
MiniSKiiP II 3, Wacker P12
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 Fast (Trench) |
| Country of origin | Germany |
| Current (A) | 40 A |
| Dimensions (LxWxH) | 82x59x16 |
| Features | Fast Trench 4 IGBTsUL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology |
| Housing | MiniSKiiP II 3 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Customer Specific |
| Type | MiniSKiiP II 3 |
| Variant | Wacker P12 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |