Semikron Danfoss logo

25231160M20

SKiiP 37AC12T7V1-M20

MiniSKiiP II 3, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Current (A)75 A
Dimensions (LxWxH)82x59x16
Features1200V Generation 7 IGBTs (T7)UL recognized: File no. E63532Highly reliable spring contacts for electrical connectionsRobust and soft switching freewheeling diodes in CAL technology
HousingMiniSKiiP II 3
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 3
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm