Semikron Danfoss logo

25230530M15

SKiiP 37AC126V2-M15

MiniSKiiP II 3, Slim lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originGermany
Current (A)75 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 35 kVATypical motor power 18,5 kW

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and HPTP
Variant DescriptionThe SKiiP 37AC126V2-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP provides top-tier thermal performance with optimized filler content.
Variant Short DescriptionModule + Slim Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-37ac126v2-m00-25230530m00">SKiiP 37AC126V2-M00</a><a href="/products/p/skiip-37ac126v2-m01-25230530m01">SKiiP 37AC126V2-M01</a><a href="/products/p/skiip-37ac126v2-m10-25230530m10">SKiiP 37AC126V2-M10</a><a href="/products/p/skiip-37ac126v2-m11-25230530m11">SKiiP 37AC126V2-M11</a><a href="/products/p/skiip-37ac126v2-m15-25230530m15">SKiiP 37AC126V2-M15</a><a href="/products/p/skiip-37ac126v2-m20-25230530m20">SKiiP 37AC126V2-M20</a><a href="/products/p/skiip-37ac126v2-m21-25230530m21">SKiiP 37AC126V2-M21</a><a href="/products/p/skiip-37ac126v2-m25-25230530m25">SKiiP 37AC126V2-M25</a>