
20603302
SKiiP 3614 GB17E4-6DPVLR
SKiiP 4
Product specifications
Characteristic | Value |
---|---|
Chip technology | IGBT 4 (Trench) |
Country of origin | Germany |
Current (A) | 3600 A |
Dimensions (LxWxH) | 470x215x152 |
Features | Intelligent Power ModuleIntegrated current and temperature measurementIntegrated DC-link measurementSolder free power sectionIGBT4 and CAL4F technologySafety isolated switching and sensor signalsDigital signal transmissionCAN Interface100% tested IPMRoHS compliantUL file no. E242581 |
Housing | SKiiP 4 |
Legacy part number | 20603302 |
Product Status | In Production |
Product line | SKiiP 4 |
Technology | IGBT |
Topology | Half Bridge |
Type | SKiiP 4 |
Typical applications | Renewable energiesTractionElevatorsIndustrial drives |
Voltage (V) | 1700 V |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |