
25233670M20
SKiiP 35NAB12RAV1-M20
MiniSKiiP II 3, Standard lid
25233670M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaSlovakia |
| Current (A) | 50 A |
| Voltage (V) | 1200 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | RGA |
| Features | 1200V RGA IGBTRobust and soft switching freewheeling diodes in CAL technologyNew SKR PEP diode technology for enhanced power and environmental robustnessHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP 35NAB12RAV1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip-35nab12rav1-m01-25233670m01">SKiiP 35NAB12RAV1-M01</a><a href="/products/p/skiip-35nab12rav1-m10-25233670m10">SKiiP 35NAB12RAV1-M10</a><a href="/products/p/skiip-35nab12rav1-m15-25233670m15">SKiiP 35NAB12RAV1-M15</a><a href="/products/p/skiip-35nab12rav1-m20-25233670m20">SKiiP 35NAB12RAV1-M20</a><a href="/products/p/skiip-35nab12rav1-m25-25233670m25">SKiiP 35NAB12RAV1-M25</a> |