Semikron Danfoss logo

25230110M21

SKiiP 35NAB126V1-M21

MiniSKiiP II 3, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)50 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 3
Dimensions (LxWxH)82x59x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 28 kVATypical motor power 15 kW

General specifications

Characteristic
Value
Gross weight0.1 Kilogram
Net weight0.082 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 35NAB126V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-35nab126v1-m00-25230110m00">SKiiP 35NAB126V1-M00</a><a href="/products/p/skiip-35nab126v1-m01-25230110m01">SKiiP 35NAB126V1-M01</a><a href="/products/p/skiip-35nab126v1-m10-25230110m10">SKiiP 35NAB126V1-M10</a><a href="/products/p/skiip-35nab126v1-m11-25230110m11">SKiiP 35NAB126V1-M11</a><a href="/products/p/skiip-35nab126v1-m20-25230110m20">SKiiP 35NAB126V1-M20</a><a href="/products/p/skiip-35nab126v1-m21-25230110m21">SKiiP 35NAB126V1-M21</a>