
25231740M20
SKiiP 35ACC12F4V1-M20
MiniSKiiP II 3, Standard lid
25231740M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | ChinaSlovakiaGermany |
| Current (A) | 50 A |
| Voltage (V) | 1200 V |
| Topology | Twelvepack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Fast Trench 4 IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP 35ACC12F4V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip-35acc12f4v1-m01-25231740m01">SKiiP 35ACC12F4V1-M01</a><a href="/products/p/skiip-35acc12f4v1-m05-25231740m05">SKiiP 35ACC12F4V1-M05</a><a href="/products/p/skiip-35acc12f4v1-m20-25231740m20">SKiiP 35ACC12F4V1-M20</a><a href="/products/p/skiip-35acc12f4v1-m21-25231740m21">SKiiP 35ACC12F4V1-M21</a><a href="/products/p/skiip-35acc12f4v1-m25-25231740m25">SKiiP 35ACC12F4V1-M25</a> |