
25233390M15
SKiiP 34NAB176V3-M15
MiniSKiiP II 3, Slim lid and HPTP
25233390M15
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 58 A |
| Voltage (V) | 1700 V |
| Topology | CIB |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 3 |
| Dimensions (LxWxH) | 82x59x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.1 Kilogram |
| Net weight | 0.082 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid and HPTP |
| Variant Description | The SKiiP 34NAB176V3-M15 is a 1700 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime. |
| Variant Short Description | Module + Slim Pressure Lid + High Performance Thermal Paste (HPTP) |
| Variants | <a href="/products/p/skiip-34nab176v3-m10-25233390m10">SKiiP 34NAB176V3-M10</a><a href="/products/p/skiip-34nab176v3-m15-25233390m15">SKiiP 34NAB176V3-M15</a><a href="/products/p/skiip-34nab176v3-m20-25233390m20">SKiiP 34NAB176V3-M20</a><a href="/products/p/skiip-34nab176v3-m21-25233390m21">SKiiP 34NAB176V3-M21</a><a href="/products/p/skiip-34nab176v3-m25-25233390m25">SKiiP 34NAB176V3-M25</a> |