
25232830M21
SKiiP 29TMLI12F4V1-M21
MiniSKiiP II 2, Standard lid and Wacker P12
25232830M21
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 150 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Fast Trench 4 IGBTsTrench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid and Wacker P12 |
| Variant Description | The SKiiP 29TMLI12F4V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness |
| Variant Short Description | Module + Standard Pressure Lid + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-29tmli12f4v1-m00-25232830m00">SKiiP 29TMLI12F4V1-M00</a><a href="/products/p/skiip-29tmli12f4v1-m15-25232830m15">SKiiP 29TMLI12F4V1-M15</a><a href="/products/p/skiip-29tmli12f4v1-m20-25232830m20">SKiiP 29TMLI12F4V1-M20</a><a href="/products/p/skiip-29tmli12f4v1-m21-25232830m21">SKiiP 29TMLI12F4V1-M21</a><a href="/products/p/skiip-29tmli12f4v1-m25-25232830m25">SKiiP 29TMLI12F4V1-M25</a> |