
25232820M21
SKiiP 28TMLI12F4V1-M21
MiniSKiiP II 2, Standard lid and Wacker P12
25232820M21
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 80 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Fast Trench 4 IGBTsTrench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532 |
| Variant | Standard lid and Wacker P12 |
| Variant Description | The SKiiP 28TMLI12F4V1-M21 is a 1200 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). |
| Variant Short Description | Module + Standard Pressure Lid + Thermal Paste Wacker P12 |
| Variants | <a href="/products/p/skiip-28tmli12f4v1-m00-25232820m00">SKiiP 28TMLI12F4V1-M00</a><a href="/products/p/skiip-28tmli12f4v1-m20-25232820m20">SKiiP 28TMLI12F4V1-M20</a><a href="/products/p/skiip-28tmli12f4v1-m21-25232820m21">SKiiP 28TMLI12F4V1-M21</a><a href="/products/p/skiip-28tmli12f4v1-m25-25232820m25">SKiiP 28TMLI12F4V1-M25</a> |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |