
25232820M00
SKiiP 28TMLI12F4V1-M00
MiniSKiiP II 2, No accessory
25232820M00
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Slovakia |
| Current (A) | 80 A |
| Voltage (V) | 1200 V |
| Topology | 3-Level |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 Fast (Trench) |
| Features | Fast Trench 4 IGBTsTrench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | No accessory |
| Variant Description | The SKiiP 28TMLI12F4V1-M00 is a 1200 V IGBT module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes. |
| Variant Short Description | Bare module without pre-applied TIM or lid |
| Variants | <a href="/products/p/skiip-28tmli12f4v1-m00-25232820m00">SKiiP 28TMLI12F4V1-M00</a><a href="/products/p/skiip-28tmli12f4v1-m20-25232820m20">SKiiP 28TMLI12F4V1-M20</a><a href="/products/p/skiip-28tmli12f4v1-m21-25232820m21">SKiiP 28TMLI12F4V1-M21</a><a href="/products/p/skiip-28tmli12f4v1-m25-25232820m25">SKiiP 28TMLI12F4V1-M25</a> |