
25232490M21
SKiiP 28GH066V1-M21
MiniSKiiP II 2, Standard lid and Wacker P12
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 100 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | H-Bridge |
| Type | MiniSKiiP II 2 |
| Typical applications | Single-phase inverter up to 16 kVASingle-phase motor power 7.5 kW |
| Variant | Standard lid and Wacker P12 |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |