Semikron Danfoss logo

25230480M00

SKiiP 28ANB16V2-M00

MiniSKiiP II 2, No accessory

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)83 A
Voltage (V)1600 V
TopologyRectifier
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyBridge
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInput bride for Inverter up to 39 kVA
Surge current (A)1000 A

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantNo accessory
Variant DescriptionThe SKiiP 28ANB16V2-M00 is a 1600 V Bridge module and comes as bare module without pre-applied thermal interface material or lid, ideal for custom assembly processes.
Variant Short DescriptionBare module without pre-applied TIM or lid
Variants<a href="/products/p/skiip-28anb16v2-m00-25230480m00">SKiiP 28ANB16V2-M00</a><a href="/products/p/skiip-28anb16v2-m01-25230480m01">SKiiP 28ANB16V2-M01</a><a href="/products/p/skiip-28anb16v2-m10-25230480m10">SKiiP 28ANB16V2-M10</a><a href="/products/p/skiip-28anb16v2-m11-25230480m11">SKiiP 28ANB16V2-M11</a><a href="/products/p/skiip-28anb16v2-m15-25230480m15">SKiiP 28ANB16V2-M15</a><a href="/products/p/skiip-28anb16v2-m20-25230480m20">SKiiP 28ANB16V2-M20</a><a href="/products/p/skiip-28anb16v2-m21-25230480m21">SKiiP 28ANB16V2-M21</a><a href="/products/p/skiip-28anb16v2-m25-25230480m25">SKiiP 28ANB16V2-M25</a>