
25230170M15
SKiiP 28AHB16V1-M15
MiniSKiiP II 2, Slim lid and HPTP
Product specifications
Characteristic | Value |
|---|---|
| Country of origin | Germany |
| Current (A) | 82 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Fast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Surge current (A) | 1000 A |
| Technology | Bridge |
| Topology | Rectifier |
| Type | MiniSKiiP II 2 |
| Typical applications | Input bridge for inverter up to 39 kVA |
| Variant | Slim lid and HPTP |
| Voltage (V) | 1600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |