Semikron Danfoss logo

25232070M20

SKiiP 27AC12T7V1-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT T7
Country of originGermany
Current (A)75 A
Dimensions (LxWxH)59x52x16
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 2
VariantStandard lid
Variant DescriptionThe SKiiP 27AC12T7V1-M20 is a 1200 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design.
Variant Short DescriptionModule + Standard Pressure Lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.065 Kilogram
Proposition 65Cancer and Reproductive Harm