Semikron Danfoss logo

25232070M05

SKiiP 27AC12T7V1-M05

MiniSKiiP II 2, HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originChinaGermany
Current (A)75 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
VariantHPTP
Variant DescriptionThe SKiiP 27AC12T7V1-M05 is a 1200 V IGBT module and comes with High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-27ac12t7v1-m01-25232070m01">SKiiP 27AC12T7V1-M01</a><a href="/products/p/skiip-27ac12t7v1-m05-25232070m05">SKiiP 27AC12T7V1-M05</a><a href="/products/p/skiip-27ac12t7v1-m15-25232070m15">SKiiP 27AC12T7V1-M15</a><a href="/products/p/skiip-27ac12t7v1-m20-25232070m20">SKiiP 27AC12T7V1-M20</a><a href="/products/p/skiip-27ac12t7v1-m25-25232070m25">SKiiP 27AC12T7V1-M25</a>

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.065 Kilogram
Proposition 65Cancer and Reproductive Harm