
25232070M01
SKiiP 27AC12T7V1-M01
MiniSKiiP II 2, Wacker P12
25232070M01
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT T7 |
| Country of origin | Germany |
| Current (A) | 75 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | 1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production New |
| Technology | IGBT |
| Topology | Sixpack |
| Type | MiniSKiiP II 2 |
| Variant | Wacker P12 |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.07 Kilogram |
| Net weight | 0.065 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |