
25230720M20
SKiiP 27AC066V1-M20
MiniSKiiP II 2, Standard lid
25230720M20
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production |
| Country of origin | ChinaSlovakia |
| Current (A) | 75 A |
| Voltage (V) | 600 V |
| Topology | Sixpack |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 3 (Trench) |
| Features | Trench IGBTRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532 |
| Typical applications | Inverter up to 18 kVATypical motor power 7,5 kW |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Standard lid |
| Variant Description | The SKiiP 27AC066V1-M20 is a 600 V IGBT module and comes with a standard 6.5mm height lid offering proven performance in a classic housing design. |
| Variant Short Description | Module + Standard Pressure Lid |
| Variants | <a href="/products/p/skiip-27ac066v1-m11-25230720m11">SKiiP 27AC066V1-M11</a><a href="/products/p/skiip-27ac066v1-m20-25230720m20">SKiiP 27AC066V1-M20</a><a href="/products/p/skiip-27ac066v1-m21-25230720m21">SKiiP 27AC066V1-M21</a><a href="/products/p/skiip-27ac066v1-m25-25230720m25">SKiiP 27AC066V1-M25</a> |