Semikron Danfoss logo

25232800M01

SKiiP 26MLI07E3V1-M01

MiniSKiiP II 2, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)75 A
Voltage (V)650 V
Topology3-Level
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
Features650V Trench IGBTsRobust and soft diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised: File no. E63532NTC T-Sensor
Typical applicationsUninterruptible power supplies (UPS)Solar inverters

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 26MLI07E3V1-M01 is a 650 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-26mli07e3v1-m00-25232800m00">SKiiP 26MLI07E3V1-M00</a><a href="/products/p/skiip-26mli07e3v1-m01-25232800m01">SKiiP 26MLI07E3V1-M01</a><a href="/products/p/skiip-26mli07e3v1-m10-25232800m10">SKiiP 26MLI07E3V1-M10</a><a href="/products/p/skiip-26mli07e3v1-m11-25232800m11">SKiiP 26MLI07E3V1-M11</a><a href="/products/p/skiip-26mli07e3v1-m20-25232800m20">SKiiP 26MLI07E3V1-M20</a><a href="/products/p/skiip-26mli07e3v1-m21-25232800m21">SKiiP 26MLI07E3V1-M21</a><a href="/products/p/skiip-26mli07e3v1-m25-25232800m25">SKiiP 26MLI07E3V1-M25</a>