Semikron Danfoss logo

25231400M25

SKiiP 26AC12T4V1-M25

MiniSKiiP II 2, Standard lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaSlovakia
Current (A)70 A
Voltage (V)1200 V
TopologySixpack
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 4 (Trench)
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
Typical applicationsInverter up to 29 kVATypical motor power 18,5 kW

General specifications

Characteristic
Value
Gross weight0.07 Kilogram
Net weight0.065 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and HPTP
Variant DescriptionThe SKiiP 26AC12T4V1-M25 is a 1200 V IGBT module and comes with a 6.5mm height standard pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Standard Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-26ac12t4v1-m00-25231400m00">SKiiP 26AC12T4V1-M00</a><a href="/products/p/skiip-26ac12t4v1-m01-25231400m01">SKiiP 26AC12T4V1-M01</a><a href="/products/p/skiip-26ac12t4v1-m05-25231400m05">SKiiP 26AC12T4V1-M05</a><a href="/products/p/skiip-26ac12t4v1-m10-25231400m10">SKiiP 26AC12T4V1-M10</a><a href="/products/p/skiip-26ac12t4v1-m11-25231400m11">SKiiP 26AC12T4V1-M11</a><a href="/products/p/skiip-26ac12t4v1-m20-25231400m20">SKiiP 26AC12T4V1-M20</a><a href="/products/p/skiip-26ac12t4v1-m21-25231400m21">SKiiP 26AC12T4V1-M21</a><a href="/products/p/skiip-26ac12t4v1-m25-25231400m25">SKiiP 26AC12T4V1-M25</a>