Semikron Danfoss logo

25232400M21

SKiiP 25NEB066V1-M21

MiniSKiiP II 2, Standard lid and Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originSlovakia
Current (A)30 A
Voltage (V)600 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesTrench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 10 kVATypical motor power 4,0 kW

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantStandard lid and Wacker P12
Variant DescriptionThe SKiiP 25NEB066V1-M21 is a 600 V IGBT module and comes with a standard 6.5mm height lid and pre-applied silicone-based thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a standard silicone-based thermal paste which has been adjusted to the respective module in terms of layer thickness
Variant Short DescriptionModule + Standard Pressure Lid + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-25neb066v1-m00-25232400m00">SKiiP 25NEB066V1-M00</a><a href="/products/p/skiip-25neb066v1-m01-25232400m01">SKiiP 25NEB066V1-M01</a><a href="/products/p/skiip-25neb066v1-m10-25232400m10">SKiiP 25NEB066V1-M10</a><a href="/products/p/skiip-25neb066v1-m11-25232400m11">SKiiP 25NEB066V1-M11</a><a href="/products/p/skiip-25neb066v1-m15-25232400m15">SKiiP 25NEB066V1-M15</a><a href="/products/p/skiip-25neb066v1-m20-25232400m20">SKiiP 25NEB066V1-M20</a><a href="/products/p/skiip-25neb066v1-m21-25232400m21">SKiiP 25NEB066V1-M21</a><a href="/products/p/skiip-25neb066v1-m25-25232400m25">SKiiP 25NEB066V1-M25</a>