
25232400M00
SKiiP 25NEB066V1-M00
MiniSKiiP II 2, No accessory
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 3 (Trench) |
| Country of origin | Germany |
| Current (A) | 30 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Trench IGBTsHighly reliable spring contacts for electrical connectionsRobust and soft freewheeling diodes in CAL technologyUL recognised file no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CIB |
| Type | MiniSKiiP II 2 |
| Typical applications | Inverter up to 10 kVATypical motor power 4,0 kW |
| Variant | No accessory |
| Voltage (V) | 600 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |