Semikron Danfoss logo

25238110M20

SKiiP 25AC12T4V25-M20

MiniSKiiP II 2, Standard lid

Product specifications

Characteristic
Value
Chip technologyIGBT 4 (Trench)
Country of originGermany
Current (A)50 A
Dimensions (LxWxH)59x52x16
FeaturesTrench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532
HousingMiniSKiiP II 2
Product lineMiniSKiiP
Product StatusIn Production New
TechnologyIGBT
TopologySixpack
TypeMiniSKiiP II 2
Typical applicationsInverter up to 26 kVATypical motor power 15 kW
VariantStandard lid
Voltage (V)1200 V

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm