
25231040M10
SKiiP 24NAC12T4V1-M10
MiniSKiiP II 2, Slim lid M10
25231040M10
Product specifications
Characteristic | Value |
|---|---|
| Product Status | In Production New |
| Country of origin | Germany |
| Current (A) | 35 A |
| Voltage (V) | 1200 V |
| Topology | CI |
| Product line | MiniSKiiP |
| Housing | MiniSKiiP II 2 |
| Dimensions (LxWxH) | 59x52x16 |
| Technology | IGBT |
| Chip technology | IGBT 4 (Trench) |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |
Variant information
Characteristic | Value |
|---|---|
| Variant | Slim lid |
| Variant Description | The SKiiP 24NAC12T4V1-M10 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid for compact layouts. |
| Variant Short Description | Module + Slim Pressure Lid |
| Variants | <a href="/products/p/skiip-24nac12t4v1-m15-25231040m15">SKiiP 24NAC12T4V1-M15</a><a href="/products/p/skiip-24nac12t4v1-m20-25231040m20">SKiiP 24NAC12T4V1-M20</a><a href="/products/p/skiip-24nac12t4v1-m25-25231040m25">SKiiP 24NAC12T4V1-M25</a><a href="/products/p/skiip-24nac12t4v1-m10-25231040m10">SKiiP 24NAC12T4V1-M10</a> |