
25238100M25
SKiiP 24NAB12T4V2-M25
MiniSKiiP II 2, Standard lid and HPTP
25238100M25
Product specifications
Characteristic | Value |
|---|---|
| Chip technology | IGBT 4 (Trench) |
| Country of origin | Germany |
| Current (A) | 35 A |
| Dimensions (LxWxH) | 59x52x16 |
| Features | Trench 4 IGBTsRobust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532 |
| Housing | MiniSKiiP II 2 |
| Product line | MiniSKiiP |
| Product Status | In Production |
| Technology | IGBT |
| Topology | CIB |
| Type | MiniSKiiP II 2 |
| Typical applications | Inverter up to 22 kVATypical motor power 11 kW |
| Variant | Standard lid and HPTP |
| Voltage (V) | 1200 V |
General specifications
Characteristic | Value |
|---|---|
| Gross weight | 0.06 Kilogram |
| Net weight | 0.055 Kilogram |
| Proposition 65 | Cancer and Reproductive Harm |