Semikron Danfoss logo

25230070M01

SKiiP 24NAB126V1-M01

MiniSKiiP II 2, Wacker P12

Product specifications

Characteristic
Value
Product StatusIn Production
Country of originChinaGermany
Current (A)35 A
Voltage (V)1200 V
TopologyCIB
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT 3 (Trench)
FeaturesFast Trench IGBTsRobust and soft freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognised file no. E63532
Typical applicationsInverter up to 19 kVATypical motor power 11 kW

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantWacker P12
Variant DescriptionThe SKiiP 24NAB126V1-M01 is a 1200 V IGBT module and comes with pre-applied thermal paste Wacker P12 (λ=0.8 W/mK). Wacker P12 is a silicone-based thermal paste with optimized thickness and honeycomb print, enhancing heat dissipation.
Variant Short DescriptionModule + Thermal Paste Wacker P12
Variants<a href="/products/p/skiip-24nab126v1-m00-25230070m00">SKiiP 24NAB126V1-M00</a><a href="/products/p/skiip-24nab126v1-m01-25230070m01">SKiiP 24NAB126V1-M01</a><a href="/products/p/skiip-24nab126v1-m10-25230070m10">SKiiP 24NAB126V1-M10</a><a href="/products/p/skiip-24nab126v1-m11-25230070m11">SKiiP 24NAB126V1-M11</a><a href="/products/p/skiip-24nab126v1-m20-25230070m20">SKiiP 24NAB126V1-M20</a><a href="/products/p/skiip-24nab126v1-m21-25230070m21">SKiiP 24NAB126V1-M21</a>