Semikron Danfoss logo

25241214M15

SKiiP 24GB12T7V1-M15

MiniSKiiP II 2, Slim lid and HPTP

Product specifications

Characteristic
Value
Product StatusIn Production New
Country of originSlovakia
Current (A)150 A
Voltage (V)1200 V
TopologyHalf-Bridge
Product lineMiniSKiiP
HousingMiniSKiiP II 2
Dimensions (LxWxH)59x52x16
TechnologyIGBT
Chip technologyIGBT T7
Features1200V Generation 7 IGBTs (T7)Robust and soft switching freewheeling diodes in CAL technologyHighly reliable spring contacts for electrical connectionsUL recognized: File no. E63532NTC T-Sensor

General specifications

Characteristic
Value
Gross weight0.06 Kilogram
Net weight0.055 Kilogram
Proposition 65Cancer and Reproductive Harm

Variant information

Characteristic
Value
VariantSlim lid and HPTP
Variant DescriptionThe SKiiP 24GB12T7V1-M15 is a 1200 V IGBT module and comes with a 2.8mm height slim pressure lid and pre-applied High Performance Thermal Paste (HPTP, λ=2.5 W/mK). HPTP is a silicone-based thermal paste that offers outstanding thermal performance and maximizes the module's output power or significantly increases the module lifetime.
Variant Short DescriptionModule + Slim Pressure Lid + High Performance Thermal Paste (HPTP)
Variants<a href="/products/p/skiip-24gb12t7v1-m20-25241214m20">SKiiP 24GB12T7V1-M20</a><a href="/products/p/skiip-24gb12t7v1-m01-25241214m01">SKiiP 24GB12T7V1-M01</a><a href="/products/p/skiip-24gb12t7v1-m05-25241214m05">SKiiP 24GB12T7V1-M05</a><a href="/products/p/skiip-24gb12t7v1-m15-25241214m15">SKiiP 24GB12T7V1-M15</a><a href="/products/p/skiip-24gb12t7v1-m25-25241214m25">SKiiP 24GB12T7V1-M25</a>